IESNA:LM-63-2002
[TEST]P940149
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11567
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1541.4 1421.3 1311.9 1210 1126.8 1091.2 1089.3 1108 1158.1 1264.4
1430.1 1623.9 1842.8 2082.9 2284.2 2466.2 2635 2822 2974.6 3138.4
3340.4 3473.6 3571.8 3698.1 3879.4 4247.1 4796.7 5488.9 6059.8 5984.2
4909.3 2632.5 858.5 364.6 142.6 46.9 0
1541.4 1430.1 1321.3 1218.1 1134.9 1093.7 1094.3 1111.8 1161.2 1266.2
1428.8 1614.5 1834 2077.3 2279.2 2463.7 2628.8 2805.8 2965.2 3129.7
3327.9 3481.1 3586.8 3676.8 3864.4 4209.6 4732.3 5425.2 6036.1 5969.8
5002.5 2780.1 987.4 379.6 159.5 56.9 0
1541.4 1433.8 1329.4 1230.6 1148.1 1101.2 1094.9 1106.2 1144.3 1225
1363.2 1548.9 1763.4 1992.9 2209.2 2403.7 2566.3 2715.1 2872 3050.9
3249.7 3464.2 3639.3 3775 3940.7 4221.4 4672.3 5351.4 6124.3 6434.4
5722.2 3714.9 1480.7 661.6 292 104.4 0
1541.4 1432 1336.9 1244.4 1163.7 1116.8 1103 1111.2 1137.4 1196.8
1308.8 1467.6 1657.1 1864 2076.6 2299.3 2511.2 2689.4 2857 3040.2
3262.9 3485.5 3688.1 3870 4081.4 4345.9 4758.6 5432.7 6458.8 7468.7
7450.5 5500.8 2800.7 1322.5 611.5 209.5 0
1541.4 1441.3 1355 1275 1201.8 1149.9 1130.6 1134.3 1154.3 1198.1
1277.5 1399.4 1562.6 1737.7 1922.2 2139.8 2393 2657.6 2891.4 3133.4
3367.3 3628 3903.2 4164.5 4457.2 4826.1 5345.7 6111.1 7333.6 8874.4
9427.7 7359.9 4782.3 2454.3 1063 330.8 0
1541.4 1440.1 1360.7 1280.6 1208.7 1154.3 1132.4 1137.4 1156.8 1199.3
1270.6 1389.4 1546.4 1719 1899.1 2111.7 2367.4 2636.3 2882.7 3135.9
3376.7 3636.8 3911.9 4187.7 4494.1 4874.9 5393.9 6149.3 7334.8 8841.2
9423.4 7470.5 4761.7 2416.2 1039.9 318.9 0
1541.4 1453.2 1381.3 1315 1252.5 1202.5 1176.8 1172.5 1191.2 1229.4
1290.6 1385.1 1505.1 1649.6 1828.4 2032.2 2297.4 2594.4 2918.9 3264.1
3611.1 3952.6 4274.6 4587.9 4919.3 5293.2 5715.3 6236.2 6904 7536.2
7149.1 5026.2 2154.2 686 247.6 60.7 0
1541.4 1469.5 1412.6 1363.8 1317.5 1276.9 1250.6 1238.1 1246.2 1279.4
1333.2 1403.2 1495.7 1624.5 1800.3 2022.9 2289.2 2595.6 2928.3 3267.2
3589.9 3898.2 4191.4 4474.1 4728.6 4950.6 5125 5223.2 5141.9 4526.6
2877.7 1006.7 395.2 227 112.6 38.8 0
1541.4 1492 1453.8 1421.3 1392.6 1364.4 1346.9 1341.3 1346.9 1368.8
1405.7 1458.2 1536.4 1656.4 1816.5 2019.7 2265.5 2543.1 2826.4 3102.8
3357.3 3609.3 3818.1 4003.2 4138.9 4206.4 4181.4 3984.5 3444.8 2320.5
959.8 412.1 282 198.2 126.9 55 0
1541.4 1513.9 1495.7 1482.6 1470.1 1460.7 1458.8 1467 1483.9 1514.5
1555.1 1608.9 1682.1 1792.8 1934.7 2121.7 2351.8 2611.3 2883.3 3165.9
3452.9 3736.2 3998.8 4225.2 4404.7 4474.7 4339 3816.2 2705.7 1220.6
505.9 323.9 229.5 157 102.6 46.9 0
1541.4 1545.8 1548.3 1555.1 1562.6 1573.9 1590.8 1619.5 1658.9 1709
1773.4 1852.2 1961.6 2114.2 2313.6 2555.6 2829.5 3119.7 3421.1 3723.1
4022.6 4316.5 4592.9 4782.3 4819.2 4621.6 4097 3169.7 1834 687.2
355.2 245.7 170.1 105.1 62.5 22.5 0
1541.4 1554.5 1565.8 1584.5 1600.8 1620.2 1646.4 1678.3 1722.7 1776.5
1840.9 1924.7 2035.4 2181.1 2357.4 2563.1 2788.9 3025.2 3270.4 3510.5
3740 3967.6 4160.8 4270.8 4223.3 3961.3 3433.6 2618.8 1492.6 565.9
302 205.7 142.6 85.7 46.9 13.1 0
1541.4 1564.5 1587.7 1612.7 1640.2 1663.9 1696.5 1733.4 1772.1 1824
1881.5 1946.6 2031 2136.7 2259.9 2398.1 2548.8 2703.8 2862.7 3012.7
3153.4 3267.2 3326 3278.5 3085.9 2718.8 2211.7 1602 909.8 417.7
254.5 180.1 127.6 83.2 49.4 16.9 0
1541.4 1576.4 1617 1658.9 1695.2 1723.3 1754 1777.7 1795.9 1813.4
1825.9 1835.3 1844 1848.4 1841.5 1810.9 1754.6 1686.5 1619.5 1521.4
1360.7 1154.9 956.7 791.6 656.6 549.6 466.5 401.4 346.4 299.5
252 210.7 171.3 128.2 81.9 30 0
1541.4 1593.9 1645.8 1696.5 1730.8 1753.4 1765.2 1769.6 1760.2 1744
1720.2 1685.2 1628.3 1554.5 1462 1359.4 1259.4 1163.7 1069.3 974.2
877.9 790.4 715.4 641.6 577.2 520.9 474 433.3 393.9 354.5
308.3 263.9 212.6 158.8 93.2 36.9 0
1541.4 1608.9 1673.9 1720.2 1749 1758.4 1752.7 1742.7 1719.6 1686.5
1632.1 1547 1449.5 1356.3 1284.4 1225 1158.7 1082.4 1004.2 931.1
871.7 839.8 793.5 729.7 669.1 614.1 558.4 504 455.8 409.6
356.4 298.3 230.7 163.2 95 45.6 0
1541.4 1621.4 1690.8 1734 1749.6 1744.6 1735.2 1714 1675.8 1616.4
1537.6 1453.8 1378.2 1311.9 1248.7 1186.8 1121.2 1051.8 991.1 945.5
931.7 928 896.1 843.5 786.6 728.5 658.4 589.7 525.9 472.1
419.6 361.4 303.9 234.5 163.8 85 0
1541.4 1634.6 1705.8 1744 1747.1 1734 1717.1 1684.6 1625.8 1553.9
1489.5 1436.3 1379.4 1313.1 1239.4 1166.8 1091.2 1019.9 954.2 916.7
904.2 887.9 868.6 835.4 777.9 720.4 670.3 624.1 588.4 549
499.6 447.1 390.2 323.3 253.2 150.7 0
1541.4 1642.7 1713.3 1741.5 1738.4 1719 1692.7 1647.7 1580.8 1520.7
1478.9 1438.2 1387.6 1321.9 1241.9 1149.9 1059.3 973.6 898.6 865.4
830.4 806.6 778.5 718.5 659.1 613.4 575.3 547.8 525.9 491.5
457.7 406.4 348.9 292.6 226.4 134.4 0
1541.4 1645.8 1720.2 1744 1734 1713.3 1680.2 1622 1557 1508.9
1473.2 1436.3 1388.8 1328.2 1243.7 1139.9 1025.5 923 843.5 804.1
760.4 721 665.3 599 548.4 509.6 479 453.3 425.8 393.9
370.2 320.8 261.4 213.9 164.5 82.5 0
1541.4 1655.2 1725.2 1745.2 1734.6 1710.8 1670.2 1611.4 1546.4 1501.4
1467.6 1426.9 1382.6 1317.5 1233.7 1130.6 1013 897.3 811 752.9
694.7 652.2 592.2 542.8 495.2 458.3 429 405.8 386.4 364.6
385.2 319.5 243.9 186.3 138.2 57.5 0
1541.4 1654.6 1726.5 1747.1 1735.9 1709.6 1673.3 1612 1545.1 1502.6
1467.6 1428.8 1385.7 1322.5 1240.6 1136.8 1018.6 900.4 808.5 747.2
689.1 644.7 585.9 535.3 487.7 450.2 420.8 398.3 381.4 359.6
397.7 294.5 233.2 187.6 139.4 57.5 0
